Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 36 Inch Length Using LMR-600 Coax with HeatShrink

Product ID: PE3W01148/HS-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$239.99
25-49$227.99
50-99$215.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Male Right Angle Cable 36 Inch Length Using LMR-600 Coax with HeatShrink

The PE3W01148/HS-36 is an N male to N male right angle cable designed for LMR-600 coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF and electronic system integration where right angle cable routing helps manage space around equipment, panels, and interconnect points. Brass connector bodies, gold-plated brass contacts, PTFE and Teflon dielectrics, and a PE jacket support dependable cable assembly performance.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and right angle type N cable connection on the other. Our low loss type N to right angle N type cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly, PE3W01148/HS-36, can also be known as a low loss type N plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE3W01148/HS-36 is built with LMR-600 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency N type male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W01148/HS-36 can also be used in the other direction and will be right angle N type male to type N male cable assembly if the opposite connectivity is required.

Low loss type N plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 36 inch length using LMR-600 coax with heatshrink.

Frequently Asked Questions

What is the PE3W01148/HS-36 RF cable assembly?

The PE3W01148/HS-36 is an N male to N male right angle RF cable assembly built using LMR-600 flexible coax. It provides 50 Ohm impedance, DC to 5.8 GHz operation, and right angle connectors on both cable ends. Engineers use this assembly when equipment layouts require N interface interconnects with controlled routing around cabinets, panels, or chassis walls. Its brass connector bodies, gold-plated brass contacts, and PE jacket support dependable integration in general RF and electronic systems.

When would I use a right angle N male to N male cable?

A right angle N male to N male cable is used when straight connectors would create clearance issues or force excessive cable bending. The PE3W01148/HS-36 addresses that problem with right angle connectors on both ends and LMR-600 low loss flexible coax. This configuration helps in rack installations, rear-panel equipment connections, and compact RF assemblies where cable exits must turn quickly. Using the proper angle can reduce mechanical strain, improve routing paths, and support cleaner system packaging.

What applications fit the PE3W01148/HS-36 cable assembly?

The PE3W01148/HS-36 fits RF and electronic system integration applications that require N interface connectivity and 50 Ohm cable performance. It operates from DC to 5.8 GHz and uses LMR-600 coax, making it suitable for broad RF interconnect duties. Engineers often install it in equipment racks, cabinet assemblies, and bench systems where connector orientation affects cable management. The right angle design helps route the cable more efficiently while maintaining the in-series N to N connection needed by the system.

Why choose LMR-600 coax for an N cable assembly?

LMR-600 coax is chosen when an RF cable assembly needs low loss performance with a larger flexible cable format. In the PE3W01148/HS-36, it is paired with 50 Ohm N male connectors and supports operation through 5.8 GHz. This makes it useful for system interconnects where signal loss matters and installations still need manageable cable routing. Engineers commonly select this cable type for electronics and RF builds that balance performance, connector compatibility, and practical handling.