N Male Right Angle to N Male Right Angle Cable Using LMR-600-DB Coax with HeatShrink, LF Solder, RoHS
Product ID:
PE3W04890LF/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-600-DB |
RF Cable Type | LMR-600-DB |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44527.jpg) | ![](/images/product/medium/LMR-600-DB.jpg) | ![](/images/product/medium/PE44527.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44527 | LMR-600-DB | PE44527 | KitBOM Datasheet |
---|
N Male Right Angle to N Male Right Angle Cable Using LMR-600-DB Coax with HeatShrink, LF Solder, RoHS
PE3W04890LF/HS is a N male right angle to N male right angle cable using LMR-600-DB coax. This Pasternack N male right angle to N male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N right angle to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N right angle to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04890LF/HS N male right angle to N male right angle cable assembly is constructed with LMR-600-DB coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.