Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Reverse Polarity N Male Cable Using PE-B400 Coax

Product ID: PE3W02243

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-B400
RF Cable TypePE-B400
RF Cable Impedance50

Description

N Male to Reverse Polarity N Male Cable Using PE-B400 Coax

PE3W02243 is a type N male to reverse polarity type N male cable using PE-B400 coax. This Pasternack N type male to reverse polarity N type male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2.

Our male N type to reverse polarity male N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02243 type N male to type N reverse polarity male cable assembly is constructed with PE-B400 coax.