Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 48 Inch Length Using PE-B405 Coax

Product ID: PE3279-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to N Male Cable 48 Inch Length Using PE-B405 Coax

The PE3279-48 is an N male to N male cable assembly designed for PE-B405 coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where engineers need an in-series cable with standard N interfaces and straight connector orientations. Brass connector bodies with nickel plating and PTFE dielectrics support a 1.4:1 maximum VSWR using flexible PE-B405 coax and a PVC jacket.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly, PE3279-48, can also be known as a type N plug to N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE3279-48 is built with PE-B405 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 1 GHz maximum frequency type N male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

N type plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 48 inch length using PE-B405 coax.

Frequently Asked Questions

What is the PE3279-48 N male to N male cable assembly used for?

The PE3279-48 is an N male to N male cable assembly used to connect RF equipment with standard N female interfaces. It uses flexible PE-B405 coax, supports 50 Ohm impedance, and operates from DC to 1 GHz with 1.4:1 maximum VSWR. Engineers use it for lab benches, prototype systems, and general RF integration where straight in-series N connections are required. Its flexible cable design and standard connector format make it practical for routine interconnect tasks across electronic and RF assemblies.

When would I choose an N male to N male RF cable like PE3279-48?

The PE3279-48 is a good choice when two N female ports need a direct 50 Ohm cable connection. It combines straight N male connectors on both ends with PE-B405 flexible coax for DC to 1 GHz applications. Engineers often select it for test setups, subsystem integration, and prototype builds where cable flexibility helps simplify placement. This configuration is useful when maintaining a standard N interface throughout the signal path is more important than adapting to another connector series.

Is the PE3279-48 suitable for general RF bench and integration work?

The PE3279-48 is suitable for general RF bench and integration work that stays within its DC to 1 GHz operating range. Its 50 Ohm design, flexible PE-B405 coax, and straight N male connectors support common instrument and subsystem interconnect needs. Lab environments benefit from this assembly when equipment uses standard N interfaces and requires a simple in-series cable solution. The brass connector bodies, PTFE dielectrics, and 1.4:1 maximum VSWR support repeatable connections during setup, troubleshooting, and prototype validation.

What construction details make the PE3279-48 useful in RF systems?

The PE3279-48 uses PE-B405 flexible coax with brass connector bodies, nickel body plating, silver-plated brass contacts, and PTFE dielectric interfaces. These materials support a standard 50 Ohm cable assembly with straight N male connectors for RF interconnect applications. Engineers use this construction in bench systems and electronics assemblies where reliable connector mating and practical cable handling are important. The PVC jacket and standard crimp-solder attachment approach also make it a familiar option for routine RF and electronic integration tasks.