N Male to N Male Cable Using PE-C240 Coax

Product ID: PE37941

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50

Description

N Male to N Male Cable Using PE-C240 Coax

PE37941 is a type N male to type N male cable using PE-C240 coax. This Pasternack type N male to type N male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm type N for connector 2.

Our male N type to male N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37941 type N male to type N male cable assembly is constructed with PE-C240 coax and the maximum VSWR is 1.4:1.