Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 36 Inch Length Using PE-C600 Coax

Product ID: PE37943-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$198.99
25-49$189.04
50-99$179.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C600
RF Cable TypePE-C600
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Male Cable 36 Inch Length Using PE-C600 Coax

The PE37943-36 is a N male to N male cable assembly designed with PE-C600 coax, offering 50 Ohm impedance for in-series RF connections. It supports RF system integration and bench setups that need a flexible cable with straight N interfaces on both ends. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics for reliable electrical continuity in repeated interconnect use.

Pasternack RF coax low loss cable assembly is built with N type cable connection on one end and type N cable connection on the other. Our low loss N type to type N cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE37943-36, can also be known as a low loss type N plug to type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE37943-36 is built with PE-C600 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss type N plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 36 inch length using PE-C600 coax.

Frequently Asked Questions

What is the PE37943-36 RF cable assembly?

The PE37943-36 is a flexible N male to N male RF cable assembly built with PE-C600 coax for 50 Ohm in-series connections. It uses straight N male connectors on both ends, brass connector bodies, gold-plated brass contacts, and Teflon dielectrics. Engineers use this cable to connect RF equipment, prototypes, and test setups that rely on standard N interfaces. Its low loss design and flexible construction make it useful where routing space and dependable interconnect performance both matter.

When would I use an N male to N male cable like PE37943-36?

The PE37943-36 is used when two devices with N female ports need a 50 Ohm cable assembly between them. It provides straight N male connectors on both ends and uses PE-C600 flexible coax for low loss signal transfer. Common use cases include bench testing, RF equipment integration, and prototype systems that require standard N interface connectivity. Engineers often choose this style when they need flexible routing and a familiar in-series cable format for general RF work.

Is PE37943-36 suitable for RF test and integration work?

The PE37943-36 is suitable for RF test and integration work because it is a 50 Ohm cable assembly with standard N male connectors. It combines PE-C600 flexible coax, straight connector geometry, brass bodies, gold-plated brass contacts, and Teflon dielectric materials. These attributes support repeated connections in lab environments, equipment setups, and development benches using standard N ports. It is a practical choice when engineers need a low loss cable that can route more easily than rigid interconnect options.

What makes PE37943-36 a practical choice for general RF interconnects?

The PE37943-36 is a practical general RF interconnect because it pairs standard N male connectors with flexible PE-C600 coax. It offers 50 Ohm impedance, straight connector ends, standard polarity, and low loss construction for everyday RF system connections. This combination fits electronic system integration, equipment linking, and prototype development where standard N interfaces are already specified. Engineers also benefit from materials such as brass, gold plating, and Teflon that support repeatable assembly performance in regular use.