Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 72 Inch Length Using PE-C600 Coax

Product ID: PE37947-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$218.99
25-49$208.04
50-99$197.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C600
RF Cable TypePE-C600
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male to N Male Right Angle Cable 72 Inch Length Using PE-C600 Coax

The PE37947-72 is an N male to N male RF cable designed with PE-C600 coax, offering 50 Ohm impedance in a low loss flexible assembly. It supports RF and electronic system integration where N interfaces are needed between equipment, subsystems, and general-purpose coax runs. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a PE jacket support reliable cable assembly construction.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and right angle N type cable connection on the other. Our low loss type N to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE37947-72, can also be known as a low loss N type plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE37947-72 is built with PE-C600 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to right angle type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37947-72 can also be used in the other direction and will be right angle type N male to N type male cable assembly if the opposite connectivity is required.

Low loss N type plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 72 inch length using PE-C600 coax.

Frequently Asked Questions

What is the PE37947-72 RF cable used for?

The PE37947-72 is an N male to N male RF cable assembly used to connect compatible 50 Ohm equipment in RF systems. It uses PE-C600 flexible coax, brass connectors, gold-plated brass contacts, and Teflon dielectric materials in a low loss design. Engineers use this cable for equipment interconnects, subsystem links, and electronic bench setups that require N interfaces. It is suited for general RF integration when a flexible assembled cable is preferred over building a custom cable.

When would I use an N male to N male cable assembly?

An N male to N male cable assembly like PE37947-72 is used when both connected devices require N male terminated cable interfaces. This assembly provides 50 Ohm impedance and PE-C600 coax in a flexible low loss construction for standard RF connections. Engineers often select this configuration for linking compatible radios, amplifiers, test components, and other N interface hardware. It helps simplify installation because the cable arrives assembled instead of requiring separate connectors and field termination steps.

Why choose PE-C600 coax for an RF cable assembly?

PE-C600 coax is used in the PE37947-72 to provide a flexible cable platform for 50 Ohm RF interconnect applications. In this assembly, the cable works with brass N male connectors, gold-plated brass contacts, and Teflon dielectric components. That combination fits electronic integration tasks where engineers need a ready-made cable between compatible N interface devices. It is a practical choice for general RF equipment links when low loss design and flexible routing are both important.

Is the PE37947-72 suitable for general RF and electronics integration?

The PE37947-72 is suitable for general RF and electronics integration where compatible N male interfaces and 50 Ohm cable assemblies are required. Its low loss design, flexible PE-C600 coax, and standard N connection format support common equipment interconnect needs. System integrators can use it between RF subsystems, bench hardware, and electronic devices that rely on assembled coaxial cable links. Pasternack stocks this cable as a ready-made option for engineers who need a straightforward in-series N cable solution.