Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Low Loss Test Cable 24 Inch Length Using PE-P300LL Coax, RoHS

Product ID: PE330-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$525.99
25-49$499.69
50-99$473.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 142
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to N Male Low Loss Test Cable 24 Inch Length Using PE-P300LL Coax, RoHS

The PE330-24 is an N male to N male low loss test cable designed for PE-P300LL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It connects RF bench setups, lab instruments, and integrated electronic systems that need a flexible in-series cable assembly. Passivated Stainless Steel connector bodies, gold-plated Beryllium Copper contacts, and an FEP jacket support reliable performance with 1.35:1 maximum VSWR.

Pasternack RF coax low loss test cable assembly is built with N type cable connection on one end and N type cable connection on the other. Our low loss test type N to type N cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly, PE330-24, can also be known as a low loss test type N plug to N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE330-24 is built with PE-P300LL which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 18 GHz maximum frequency type N male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss test type N plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male low loss test cable 24 inch length using PE-P300LL coax, RoHS.

Frequently Asked Questions

What is the PE330-24 RF test cable used for?

The PE330-24 is an N male to N male low loss test cable used for broadband RF interconnects in bench, lab, and system setups. It supports DC to 18 GHz operation, uses 50 Ohm PE-P300LL coax, and maintains 1.35:1 maximum VSWR. Engineers use this cable between instruments, subsystems, and devices under test that require standard N interfaces. Its flexible construction and passivated Stainless Steel connectors suit repeated connection cycles in measurement and integration environments.

When would I choose an N male to N male cable assembly like PE330-24?

You would choose the PE330-24 when two N female ports need a direct 50 Ohm cable connection across a broad RF frequency range. This assembly uses straight N male connectors on both ends, PE-P300LL coax, and gold-plated Beryllium Copper contacts for reliable mating. It fits bench testing, laboratory measurement, and electronic system integration where flexible routing is important. Engineers often select it when they need a ready-to-use in-series cable instead of building custom terminated coax.

Is the PE330-24 suitable for RF bench and laboratory measurement setups?

The PE330-24 is suitable for RF bench and laboratory measurement setups that need a flexible N male cable assembly with broadband coverage. It operates from DC to 18 GHz, uses 50 Ohm construction, and specifies 1.35:1 maximum VSWR for controlled performance. These characteristics help support instrument connections, fixture links, and device-under-test routing in common lab environments. Its FEP jacket and passivated Stainless Steel connector bodies also support repeated handling during routine test configuration changes.

What makes the PE330-24 a low loss test cable assembly?

The PE330-24 is a low loss test cable assembly because it uses PE-P300LL coax in a flexible 50 Ohm N male-to-male configuration. Its design combines broadband DC to 18 GHz operation with materials including PTFE dielectrics, gold-plated contacts, and passivated Stainless Steel bodies. That combination supports measurement paths where cable performance and connector durability both matter during repeated use. Engineers apply it in test benches and integrated RF systems when they need a preterminated cable built for dependable interconnects.