Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 36 Inch Length Using PE-SR401AL Coax , LF Solder

Product ID: PE3995LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$193.99
25-49$184.29
50-99$174.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT
RF Cable TypePE-SR401AL-STRAIGHT
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Male Cable 36 Inch Length Using PE-SR401AL Coax , LF Solder

The PE3995LF-36 is a semi-rigid N male to N male cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF and electronic system integration where stable in-series connections are needed between N interfaces in bench and installed assemblies. Brass connector bodies with gold plating and Teflon dielectrics pair with PE-SR401AL-STRAIGHT coax and PTFE cable dielectric for reliable cable performance.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE3995LF-36, can also be known as a N type plug to type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE3995LF-36 is built with PE-SR401AL-STRAIGHT which is a semi-rigid coax type. The Pasternack semi-rigid N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency N type male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type N plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 36 inch length using PE-SR401AL coax , LF solder.

Frequently Asked Questions

What is the PE3995LF-36 RF cable assembly used for?

The PE3995LF-36 is a semi-rigid N male to N male RF cable assembly used for in-series equipment interconnection. It uses PE-SR401AL-STRAIGHT coax, supports 50 Ohm impedance, and covers DC to 11 GHz operation for general RF paths. Engineers use this cable in benches, racks, and integrated electronics where two standard N interfaces must be linked directly. Its straight connectors and semi-rigid construction make it useful when controlled routing and repeatable positioning are important in assembled systems.

When would I choose an N male to N male semi-rigid cable instead of a flexible cable?

An N male to N male semi-rigid cable like PE3995LF-36 is chosen when a fixed cable shape is preferred. It combines PE-SR401AL-STRAIGHT coax with straight N male connectors, 50 Ohm impedance, and DC to 11 GHz performance. Engineers often select this style in installed assemblies where cable routing must stay consistent after integration or service. That makes it useful for chassis builds, instrument hookups, and RF subsystems where movement is limited and path stability matters.

Is the PE3995LF-36 compatible with standard N interface equipment?

The PE3995LF-36 is built for standard N interface connections because it uses N male connectors on both ends. Each connector is specified as standard polarity, straight, and 50 Ohm, matching common in-series RF equipment interfaces. This makes the assembly suitable for linking components that present N female ports in laboratory and electronics integration environments. Users should still confirm mating interface style and mechanical fit, but the listed configuration supports standard N system connections.

What construction details make the PE3995LF-36 suitable for RF interconnect applications?

The PE3995LF-36 uses brass connector bodies, brass contacts, gold plating, and Teflon dielectric materials for the connectors. Its cable uses PTFE dielectric and PE-SR401AL-STRAIGHT semi-rigid coax, supporting 50 Ohm performance across DC to 11 GHz. These materials and the straight connector geometry support reliable interconnect use in benches, electronics assemblies, and general RF system integration.