Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Semi-Flexible Precision Cable 6 Inch Length Using PE-SR402FL Coax, LF Solder, RoHS

Product ID: PE39453-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length6 inches

Description

N Male to N Male Right Angle Semi-Flexible Precision Cable 6 Inch Length Using PE-SR402FL Coax, LF Solder, RoHS

The PE39453-6 is an N male to N male right angle cable designed for PE-SR402FL coax, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF and electronic system integration where one straight connector and one right angle connector simplify cable routing. Brass connector bodies and contacts with PTFE dielectric support reliable electrical performance across the assembly’s in-series N interfaces.

Pasternack RF coax precision cable assembly is built with N type cable connection on one end and right angle N type cable connection on the other. Our precision type N to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE39453-6, can also be known as a precision N type plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE39453-6 is built with PE-SR402FL which is a formable coax type. The Pasternack formable N cable assembly is manufactured with N type to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 11 GHz maximum frequency type N male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39453-6 can also be used in the other direction and will be right angle N type male to type N male cable assembly if the opposite connectivity is required.

Precision type N plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle semi-flexible precision cable 6 inch length using PE-SR402FL coax, LF solder, RoHS.

Frequently Asked Questions

What is the PE39453-6 right angle RF cable used for?

The PE39453-6 is an N male to N male right angle cable used to connect 50 Ohm RF equipment and subsystems. It uses PE-SR402FL formable coax, supports DC to 11 GHz operation, and combines one straight connector with one right angle connector. Engineers use it in benches, prototypes, and integrated electronic systems where cable routing space is limited. This configuration helps maintain standard N interfaces while reducing bend stress near panels, housings, and adjacent hardware.

When would I choose a right angle N cable instead of a straight cable?

A right angle N cable like the PE39453-6 is useful when a straight connector would require more rear clearance than the assembly allows. This cable uses one right angle N male end, one straight N male end, and PE-SR402FL formable coax with 50 Ohm impedance. Engineers often choose it for instrument racks, enclosed RF modules, and prototype assemblies with tighter mechanical layouts. The angled end can simplify cable exits and help reduce interference with nearby components or cabinet walls.

Is the PE39453-6 compatible with standard 50 Ohm N interface equipment?

The PE39453-6 is designed for standard 50 Ohm N interface equipment because both ends use standard polarity N male connectors. Its in-series configuration pairs N male to N male connectivity with DC to 11 GHz performance using PE-SR402FL coax. That makes it suitable for linking compatible RF devices, test gear, and subsystem ports built around 50 Ohm N connections. Engineers should confirm mating interfaces are standard N female ports and that the mechanical layout benefits from one right angle end.

What makes the PE39453-6 suitable for prototype and bench RF setups?

The PE39453-6 suits prototype and bench RF setups because it combines standard N interfaces with a formable cable construction. It uses PE-SR402FL coax, PTFE dielectric materials, brass connector bodies, and brass contacts while supporting 50 Ohm operation from DC to 11 GHz. Engineers can use it where shaped cable paths and controlled connector orientation simplify temporary or semi-fixed interconnect routing. The straight-to-right-angle layout is especially helpful around crowded instruments, development fixtures, and enclosure edges.