Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 12 Inch Length Using RG174 Coax, RoHS

Product ID: PE34205LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.49
25-49$83.12
50-99$78.74
100-249$75.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to N Male Right Angle Cable 12 Inch Length Using RG174 Coax, RoHS

The PE34205LF-12 is an N male to N male cable assembly with one right-angle connector, designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It helps route RF connections in compact equipment where a straight cable exit could add strain or require extra clearance. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support reliable electrical performance, while the flexible RG174A/U cable uses a PVC jacket.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle type N cable connection on the other. Our type N to right angle N type cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE34205LF-12, can also be known as a N type plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE34205LF-12 is built with RG174 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34205LF-12 can also be used in the other direction and will be right angle type N male to type N male cable assembly if the opposite connectivity is required.

Type N plug to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 12 inch length using RG174 coax, RoHS.

Frequently Asked Questions

What is the PE34205LF-12 RF cable assembly used for?

The PE34205LF-12 is an N male to N male RF cable assembly used to connect compatible 50 Ohm equipment in RF systems. It uses RG174A/U flexible coax, includes one straight connector and one right-angle connector, and supports operation from DC to 1 GHz. Engineers use it when equipment ports need an in-series N connection but available space makes a straight cable exit difficult. This configuration helps simplify cable routing in benches, enclosures, and general electronics integration where connector clearance matters.

When should I choose a right-angle N male cable instead of a straight cable?

A right-angle N male cable like PE34205LF-12 is useful when a straight connector would require more rear clearance than the enclosure allows. This assembly combines one straight N male end with one right-angle N male end, using flexible RG174A/U coax and 50 Ohm impedance. Engineers often select this layout for rack systems, instrument panels, and compact housings where tight bends can stress the cable exit. Using the angled end can reduce mechanical strain at the port while making the cable path easier to manage.

Is the PE34205LF-12 compatible with standard 50 Ohm N interfaces?

The PE34205LF-12 is designed for standard 50 Ohm N interfaces that require N male connectors on both ends of the cable assembly. Each connector is an N male with standard polarity and standard connection method, and the cable assembly itself is rated at 50 Ohm. It is intended for equipment and subsystems built around matching N female ports in general RF and electronics environments. Users should still confirm mating interface gender, impedance, and available space before installation, especially where one end benefits from the right-angle format.

What construction details make the PE34205LF-12 suitable for general RF integration?

The PE34205LF-12 uses brass connector bodies, brass contacts with gold plating, Teflon dielectrics, and flexible RG174A/U coax with a PVC jacket. These materials support a practical cable assembly design for everyday RF interconnect tasks that need 50 Ohm performance and manageable routing. Engineers use assemblies like this in labs, equipment builds, and service environments where N connectors remain common and easy to integrate. also supports projects that require compliant components without changing the familiar N interface format.