Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 60 Inch Length Using RG178 Coax

Product ID: PE33527-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$108.99
25-49$103.54
50-99$98.09
100-249$93.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 246
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to N Male Cable 60 Inch Length Using RG178 Coax

The PE33527-60 is a N male to N male cable assembly designed for RG178B/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where in-series N interfaces are needed between equipment, assemblies, and bench connections. Brass connector bodies with nickel plating, gold-plated brass contacts, PTFE dielectric, and FEP jacket materials support dependable flexible cable performance.

Pasternack RF coax cable assembly is built with N type cable connection on one end and type N cable connection on the other. Our N type to type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE33527-60, can also be known as a N type plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE33527-60 is built with RG178 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency N type male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

N type plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 60 inch length using RG178 coax.

Frequently Asked Questions

What is the PE33527-60 RF cable assembly used for?

The PE33527-60 is a N male to N male cable assembly used to connect two N female RF interfaces. It uses RG178B/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it in bench setups, prototype builds, and general electronic system integration where in-series N connections are required. Its straight connector configuration and flexible cable construction make routing easier inside test setups and compact RF assemblies.

When would I use an N male to N male cable like PE33527-60?

You would use the PE33527-60 when two devices or assemblies both present N female connection points. This cable provides a 50 Ohm in-series link using RG178B/U coax with straight N male connectors on both ends. It fits lab interconnects, prototype systems, and equipment patching where DC to 3 GHz coverage meets the required signal range. Engineers often choose this style when they need a flexible jumper that simplifies routing between nearby RF ports.

Is the PE33527-60 suitable for general RF bench testing?

The PE33527-60 is suitable for general RF bench testing within applications that operate from DC to 3 GHz. Its N male to N male configuration supports common equipment connections, and the cable maintains 50 Ohm impedance throughout the assembly. Lab users can apply it between instruments, devices under test, and supporting RF hardware that use standard N interfaces. The flexible RG178B/U construction also helps when temporary setups need cleaner cable management around crowded benches.

Why choose RG178B/U coax in the PE33527-60 cable assembly?

The PE33527-60 uses RG178B/U coax when a flexible cable assembly is needed for compact RF routing. Its construction includes PTFE dielectric and an FEP jacket, while the full assembly is built as a 50 Ohm cable. That combination suits prototype equipment, lab fixtures, and electronic systems where cable movement and space constraints matter during installation. Engineers select this style when they need an N interface cable that balances flexibility with defined impedance and frequency performance.