Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 60 Inch Length Using RG217 Coax , LF Solder

Product ID: PE3997LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$194.99
25-49$185.24
50-99$175.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to N Male Cable 60 Inch Length Using RG217 Coax , LF Solder

The PE3997LF-60 is an N male to male RF cable designed for RG217/U coax, offering 50 Ohm impedance and DC to 5 GHz operation. It supports RF and electronic system integration where in-series cable links need standard N interfaces and flexible routing. Brass connector bodies with nickel plating and gold-plated brass contacts pair with Teflon dielectrics and a PVC jacket.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE3997LF-60, can also be known as a N type plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE3997LF-60 is built with RG217 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5 GHz maximum frequency type N male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type N plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 60 inch length using RG217 coax , LF solder.

Frequently Asked Questions

What is the PE3997LF-60 RF cable assembly?

The PE3997LF-60 is an N male to N male RF cable assembly built for in-series connections in 50 Ohm coaxial systems. It uses RG217/U flexible coax, straight connectors on both ends, and supports operation from DC to 5 GHz. Engineers use this cable to link compatible equipment, passive devices, and test components that require standard N interfaces. Its brass connectors, Teflon dielectrics, and PVC jacket make it suitable for general RF and electronics integration tasks.

When would I use an N male to N male cable like PE3997LF-60?

The PE3997LF-60 is used when two devices have N female ports and need a direct 50 Ohm coaxial cable connection. It provides straight N male connectors on both ends and supports DC to 5 GHz operation with RG217/U flexible coax. This makes it useful for lab benches, communications hardware, and integrated RF assemblies that need standard in-series interconnects. Engineers often choose this format for equipment linking, temporary test setups, and installed cable runs using N interfaces.

Is PE3997LF-60 suitable for general RF system integration?

The PE3997LF-60 is suitable for general RF system integration because it is a standard 50 Ohm N male cable assembly. It combines RG217/U coax, straight connector geometry, and DC to 5 GHz performance for broad compatibility with common RF hardware. System integrators can use it between radios, amplifiers, filters, and other components that use N female interfaces. Its flexible cable design also helps with routing inside benches, racks, and prototype assemblies where rigid connections are less practical.

What makes RG217/U a good fit for this cable assembly?

RG217/U is a good fit for PE3997LF-60 because it provides a flexible coax platform for 50 Ohm N connector terminations. In this assembly, the cable works with straight clamp/solder N male connectors and supports operation from DC to 5 GHz. That combination is useful in equipment interconnects where routing flexibility matters but standard RF connector compatibility must be maintained. It also helps engineers deploy one cable type across bench work, system builds, and general electronic integration tasks.