Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 72 Inch Length Using RG316 Coax, LF Solder

Product ID: PE34210LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$113.99
25-49$108.29
50-99$102.59
100-249$98.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male to N Male Right Angle Cable 72 Inch Length Using RG316 Coax, RoHS

The PE34210LF-72 is an N male to N male right angle cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a right-angle connector helps route cable in tighter equipment spaces. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support reliable electrical performance, while the FEP jacket protects the RG316/U cable.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle type N cable connection on the other. Our type N to right angle N type cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE34210LF-72, can also be known as a type N plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE34210LF-72 is built with RG316 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency N type male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34210LF-72 can also be used in the other direction and will be right angle N type male to type N male cable assembly if the opposite connectivity is required.

Type N plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 72 inch length using RG316 coax, RoHS.

Frequently Asked Questions

What is the PE34210LF-72 RF cable assembly used for?

The PE34210LF-72 is an N male to N male RF cable assembly used to connect two N female interfaces. It uses RG316/U coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it in RF and electronic system integration where a flexible in-series cable is required. Its straight-to-right-angle configuration also helps when equipment spacing limits the use of straight connectors on both ends.

When would I use a right-angle N male cable instead of a straight cable?

A right-angle N male cable like PE34210LF-72 is useful when equipment clearance is limited near the connector interface. One end is straight, and the other end is right angle, which helps manage routing in tight spaces. Engineers often choose this layout for rear-panel connections, racks, and enclosed RF assemblies with restricted bend area. It can also reduce cable stress near the port compared with forcing a tight bend from a straight connector.

Is PE34210LF-72 suitable for general RF system integration?

Yes, the PE34210LF-72 is suitable for general RF system integration that requires a 50 Ohm N connector cable assembly. It combines N male connectors, RG316/U coax, and DC to 1 GHz operation for standard low-frequency RF interconnect needs. Integrators use it between modules, instruments, and panel-mounted hardware that share standard N interfaces. The flexible cable and right-angle end make it practical for installations where routing space is limited.

What advantages does RG316/U coax provide in the PE34210LF-72 assembly?

The PE34210LF-72 uses RG316/U coax to provide a flexible cable option for in-series RF connections between N interfaces. This assembly pairs that cable with 50 Ohm impedance, brass connectors, gold-plated brass contacts, and Teflon dielectric materials. Engineers select it for equipment wiring, bench setups, and enclosed assemblies that need manageable routing and standard RF performance. Its FEP jacket also adds protection for cable handling in routine integration and service environments.