Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 36 Inch Length Using RG316 Coax

Product ID: PE3487-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$82.69
25-49$78.56
50-99$74.42
100-249$71.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Male Cable 36 Inch Length Using RG316 Coax

The PE3487-36 is an N male to N male cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where straight N interfaces are needed for cable runs between compatible ports. Brass connector bodies with gold-plated brass contacts and Teflon dielectric help maintain reliable electrical performance, with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE3487-36, can also be known as a N type plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE3487-36 is built with RG316 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

N type plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3487-36 RF cable assembly?

The PE3487-36 is an N male to N male RF cable assembly built with RG316/U flexible coax for 50 Ohm interconnections. It features straight connectors on both ends, brass bodies, gold-plated brass contacts, and DC to 1 GHz operating range. Engineers use this cable in general RF and electronic system integration where compatible N interfaces must be linked cleanly. Its 1.4:1 maximum VSWR also makes it suitable for bench setups and prototype builds that need controlled impedance performance.

When would I use an N male to N male RG316 cable?

An N male to N male RG316 cable like PE3487-36 is used when two compatible N interface ports need a direct cable connection. It provides 50 Ohm impedance, straight connector geometry, and flexible RG316/U construction for manageable cable routing in equipment layouts. Engineers often choose this style for lab benches, prototype assemblies, and RF electronics where standard in-series connections are required. It is especially useful when a flexible cable is preferred over rigid interconnects in tighter spaces or changing test configurations.

What applications require a 50 Ohm N male to N male cable assembly?

A 50 Ohm N male to N male cable assembly like PE3487-36 is used in RF systems that require matched impedance signal paths. This cable combines RG316/U coax, straight N male connectors, and DC to 1 GHz performance for standard low-frequency RF interconnections. Typical applications include equipment integration, development benches, and prototype builds where engineers connect compatible N ports across short cable runs. The controlled impedance and specified 1.4:1 maximum VSWR help support cleaner transitions in measurement and system-level signal routing.

Why choose RG316/U coax for an RF cable assembly?

RG316/U is selected in cable assemblies like PE3487-36 when engineers need a flexible 50 Ohm coax for routine RF connections. In this assembly, the cable pairs with N male connectors, PTFE cable dielectric, and DC to 1 GHz performance. That combination works well for bench use, prototyping, and system integration where cable movement or tighter routing may be necessary. It offers a practical balance of flexibility and electrical consistency for standard RF electronics environments using compatible N interfaces.