Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 60 Inch Length Using RG393 Coax

Product ID: PE3255-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$246.99
25-49$234.64
50-99$222.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to N Male Right Angle Cable 60 Inch Length Using RG393 Coax

The PE3255-60 is an N male to N male RF cable assembly with one right-angle end, designed for RG393 coax, offering 50 Ohm impedance and DC to 10 GHz operation. It helps engineers route N interfaces in RF system builds where one connection point needs a compact 90-degree cable exit. Brass connector bodies, gold-plated brass contacts, PTFE dielectric, and FEP jacket support operation from -55°C to 165°C with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle type N cable connection on the other. Our N type to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE3255-60, can also be known as a type N plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE3255-60 is built with RG393 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to right angle type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 10 GHz maximum frequency type N male to N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3255-60 can also be used in the other direction and will be right angle type N male to type N male cable assembly if the opposite connectivity is required.

Type N plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 60 inch length using RG393 coax.

Frequently Asked Questions

What is the PE3255-60 RF cable assembly used for?

The PE3255-60 is an N male to N male RF cable assembly used to connect 50 Ohm N interfaces in RF systems. It uses flexible RG393 coax, includes one right-angle connector end, and supports frequencies from DC to 10 GHz. Engineers use it in benches, racks, and integrated electronic assemblies where cable routing space is limited. The right-angle transition helps manage clearance near panels and instruments while maintaining a standard in-series N connection.

When would I choose a right-angle N male cable assembly?

A right-angle N male cable assembly like the PE3255-60 is useful when straight cable exits would create clearance or bend issues. This assembly combines one right-angle end, one straight end, 50 Ohm impedance, and RG393 flexible coax for practical routing. Engineers choose it behind rack panels, inside enclosures, and around closely spaced RF hardware. It helps reduce cable strain at the connector interface while preserving access to standard N ports.

Is the PE3255-60 suitable for general RF test and integration work?

The PE3255-60 is suitable for general RF test and integration work that requires an N male to N male 50 Ohm cable assembly. It supports DC to 10 GHz operation, uses RG393 coax, and specifies a maximum VSWR of 1.4:1. These attributes fit bench testing, subsystem interconnects, and equipment-level signal routing in many electronic environments. Its flexible construction and mixed right-angle and straight connector layout also help in spaces where direct cable runs are difficult.

What makes the PE3255-60 different from a straight N male cable assembly?

The PE3255-60 differs from a straight N male cable assembly because one connector end is right angle instead of straight. That geometry changes the cable exit direction and helps route RG393 coax through tighter mechanical spaces around equipment. Engineers often select this style when rear-panel clearance, enclosure depth, or nearby hardware limits a straight connection path. It still provides the same basic in-series N male to N male interface for standard 50 Ohm RF connections.