Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Right Angle Cable 72 Inch Length Using RG400 Coax

Product ID: PE33321-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$168.99
25-49$160.54
50-99$152.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,034
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male to N Male Right Angle Cable 72 Inch Length Using RG400 Coax

The PE33321-72 is an N male to N male cable assembly with one right angle connector, designed for RG400/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF and electronic system integration where cable routing space is limited and N interfaces are required. Brass connector bodies, silver-plated brass contacts, Teflon dielectrics, and an FEP jacket support reliable electrical performance in flexible installations.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle type N cable connection on the other. Our N type to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE33321-72, can also be known as a type N plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE33321-72 is built with RG400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency N type male to N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33321-72 can also be used in the other direction and will be right angle type N male to type N male cable assembly if the opposite connectivity is required.

Type N plug to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male right angle cable 72 inch length using RG400 coax.

Frequently Asked Questions

What is the PE33321-72 RF cable assembly used for?

The PE33321-72 is an N male to N male RF cable assembly used to connect 50 Ohm equipment in RF and electronic systems. It uses RG400/U flexible coax, includes one straight connector and one right angle connector, and operates from DC to 11 GHz. Engineers use it when equipment ports require N interfaces and cable routing must fit tighter panel or rack spaces. This configuration helps maintain clean interconnect paths in labs, production setups, and installed electronics systems.

When would I use a right angle N male cable assembly?

A right angle N male cable assembly like PE33321-72 is used when straight cable exit would create clearance or bend problems. The assembly combines an N male straight end, an N male right angle end, RG400/U coax, and 50 Ohm impedance for RF routing. Engineers often select it for rack-mounted radios, rear-panel interfaces, and enclosed assemblies where space near the connector is limited. Using a right angle end can reduce cable stress and support a cleaner layout in compact equipment builds.

Is the PE33321-72 compatible with standard 50 Ohm N interface equipment?

The PE33321-72 is designed for standard 50 Ohm N interface equipment that uses N female ports on each connection point. Both connectors are standard polarity N male interfaces with 50 Ohm impedance, which matches common RF system requirements. This makes the cable suitable for many instruments, subsystem links, and electronics assemblies that rely on in-series N connections. Engineers should still confirm mechanical fit and frequency needs, especially when integrating with existing hardware or routed cable paths.

Why is RG400/U coax used in the PE33321-72 cable assembly?

The PE33321-72 uses RG400/U coax because it provides a flexible 50 Ohm cable platform for N interface RF connections. Its construction in this assembly includes an FEP jacket, while the connectors use brass bodies, silver-plated brass contacts, and Teflon dielectrics. That combination supports flexible routing and dependable electrical performance across the stated DC to 11 GHz operating range. Engineers choose this style for test systems, equipment interconnects, and installations that need manageable cable handling with N connectors.