Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 60 Inch Length Using RG401 Coax, RoHS

Product ID: PE3782LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$274.99
25-49$261.24
50-99$247.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG401/U
RF Cable TypeRG401
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to N Male Cable 60 Inch Length Using RG401 Coax, RoHS

The PE3782LF-60 is an N male to N male cable assembly designed for RG401/U coax, offering 50 Ohm impedance and DC to 8 GHz operation. It supports RF system integration, bench interconnects, and in-series cable routing where straight N interfaces are required. Brass connector bodies with gold plating and Teflon dielectrics support reliable mating and stable electrical performance in semi-rigid assemblies.

Pasternack RF coax cable assembly is built with N type cable connection on one end and type N cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE3782LF-60, can also be known as a type N plug to N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE3782LF-60 is built with RG401 which is a semi-rigid coax type. The Pasternack semi-rigid N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 8 GHz maximum frequency N type male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type N plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 60 inch length using RG401 coax, RoHS.

Frequently Asked Questions

What is the PE3782LF-60 RF cable assembly?

The PE3782LF-60 is an N male to N male RF cable assembly built with RG401/U semi-rigid coax for 50 Ohm systems. It supports DC to 8 GHz operation and uses straight N male connectors with brass bodies, gold plating, and Teflon dielectrics. Engineers use this cable assembly to connect equipment, subassemblies, and RF interfaces that already have N female ports. Its semi-rigid construction also helps maintain a defined cable path in bench setups and integrated electronic assemblies.

When would I use an N male to N male semi-rigid cable?

An N male to N male semi-rigid cable like PE3782LF-60 is used when two N female interfaces must be linked in one RF path. This assembly combines RG401/U cable, 50 Ohm impedance, and DC to 8 GHz performance for broadband bench and system connections. Engineers often choose it for controlled cable routing inside prototypes, racks, or electronic assemblies that need straight connector geometry. It is also useful when a formed or stable cable path matters more than the flexibility of standard coax jumpers.

Is PE3782LF-60 suitable for RF system integration work?

Yes, the PE3782LF-60 is suitable for RF system integration work where N male interfaces and 50 Ohm cable assemblies are required. It uses in-series straight connectors on RG401/U semi-rigid coax and supports operation from DC to 8 GHz. That combination fits electronic subsystems, lab hardware, and general RF interconnect tasks that need repeatable connector geometry. Engineers also select semi-rigid cable when they want the assembly to hold its route after installation inside equipment.

Why choose RG401/U semi-rigid coax in a cable assembly?

RG401/U semi-rigid coax is chosen when an application needs a cable assembly that can maintain a more fixed routing position. In the PE3782LF-60, that cable type is paired with N male connectors, 50 Ohm impedance, and DC to 8 GHz coverage. This makes it useful for equipment builds, engineering prototypes, and bench arrangements where cable placement should remain controlled. It also helps reduce the need for cable movement in setups that are assembled once and then left in place.