Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Male Right Angle Cable 72 Inch Length Using RG8 Coax, RoHS

Product ID: PE33974LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$154.99
25-49$147.24
50-99$139.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 316
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male Right Angle to N Male Right Angle Cable 72 Inch Length Using RG8 Coax, RoHS

The PE33974LF-72 is an N male right angle to N male right angle cable assembly designed for RG8A/U coax, offering 50 Ohm impedance. It supports RF system integration where right-angle connectors help route coax in tighter equipment spaces and standard N interfaces are required. Brass connector bodies and a flexible RG8A/U coax construction support dependable interconnect routing with PVC (NC) jacketing in standard assemblies.

Pasternack RF coax cable assembly is built with right angle type N cable connection on one end and right angle type N cable connection on the other. Our right angle N type to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE33974LF-72, can also be known as a right angle N type plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE33974LF-72 is built with RG8 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with right angle type N to right angle N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this type N right angle male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type N right angle plug to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to N male right angle cable 72 inch length using RG8 coax, RoHS.

Frequently Asked Questions

What is the PE33974LF-72 RF cable assembly?

The PE33974LF-72 is an in-series RF cable assembly with an N male right angle connector on each end. It uses RG8A/U flexible coax and maintains 50 Ohm impedance across both connector interfaces and the cable assembly. Engineers use this configuration when standard N interconnects must be routed through tighter equipment spaces or rear-panel layouts. The dual right-angle design helps manage cable direction changes while keeping a familiar N interface for integration, maintenance, and general RF system work.

When would I use a dual right-angle N male cable?

A dual right-angle N male cable like PE33974LF-72 is used when straight cable exits would consume too much clearance. Its right-angle connector geometry helps redirect RG8A/U coax at both connection points while preserving a 50 Ohm N interface. This is useful in rack-mounted electronics, instrument panels, and enclosed RF assemblies with limited rear access. The configuration can simplify cable routing and reduce mechanical strain created by sharper turns near the connector interface.

Is PE33974LF-72 compatible with standard N port connections?

The PE33974LF-72 is intended for systems that mate with standard N female interfaces on both connected devices. It has N male connectors with standard polarity and standard connection method, making it suitable for common in-series RF interconnect needs. Engineers commonly apply it between equipment ports, test hardware, and electronic assemblies that use 50 Ohm N connectors. Compatibility should still be confirmed against the mating port style, space claim, and cable routing requirements in the final installation.

Why choose RG8A/U coax for an N cable assembly?

RG8A/U is used in PE33974LF-72 because it provides a flexible coax platform for standard 50 Ohm N cable assemblies. This cable type supports general RF routing needs while pairing with N male right-angle connectors for directional cable management. It is a practical choice for electronics engineers and system integrators building or servicing equipment with established N interfaces. In applications where connector orientation matters, the flexible RG8A/U construction helps route the assembly through constrained spaces more easily.