Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male to N Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax, LF Solder

Product ID: PE3C4139

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleN Male Right Angle Connector Solder Attachment for SPP-250-LLPL, Low PIMData Icon
PE45427SPP-250-LLPLPE45428KitBOM Datasheet

N Male to N Male Right Angle Cable Using SPP-250-LLPL Coax, LF Solder

PE3C4139 is a N male to N male right angle cable using SPP-250-LLPL coax. This Pasternack N male to N male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N to male N right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C4139 N male to N male right angle cable assembly is constructed with SPP-250-LLPL coax.