Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male Right Angle to N Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C4145-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$177.99
25-49$169.09
50-99$160.19
100-249$153.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum N Male Right Angle to N Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C4145-24 is a N male right angle to N male right angle RF cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 6 GHz operation. It supports low PIM RF interconnects in distributed antenna systems, base station jumper runs, and other space-constrained wireless infrastructure layouts. Brass connector bodies with silver-plated brass contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle N type cable connection on one end and right angle type N cable connection on the other. Our low PIM right angle N type to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This type N to type N cable is a male to male coax assembly, PE3C4145-24, can also be known as a low PIM right angle N type plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE3C4145-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated N cable assembly is manufactured with right angle N type to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency low PIM type N right angle male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM type N right angle plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N male right angle to N male right angle low PIM cable 24 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C4145-24 RF cable assembly used for?

The PE3C4145-24 is a N male right angle to N male right angle RF cable assembly used to connect 50 Ohm N interfaces. It uses SPP-250-LLPL corrugated coax, supports DC to 6 GHz operation, and is built with a low PIM design. Cellular infrastructure and distributed antenna system installations use it where cable routing space is limited around radios and panels. Its dual right angle connectors help manage bend direction while maintaining standard N connectivity in enclosed RF layouts.

Why would engineers choose a low PIM N cable assembly?

Engineers choose the PE3C4145-24 when RF links require a low PIM cable assembly to help limit passive intermodulation effects. This cable combines N male right angle connectors, 50 Ohm impedance, and SPP-250-LLPL corrugated coax for controlled RF performance. Base station and DAS environments need this approach because nonlinear junction behavior can affect receive sensitivity and network quality. A low PIM assembly is especially useful in antenna feed paths where multiple carriers and dense wireless traffic share the same infrastructure.

When is a right angle N to right angle N cable better than a straight cable?

The PE3C4145-24 is better than a straight cable when both connection points need side-exit routing in tight RF spaces. Its right angle N male connectors reduce clearance demands near equipment walls, cabinet doors, and closely spaced port fields. Engineers use this configuration in base stations, junction boxes, and rack-mounted wireless hardware where straight backshells can crowd adjacent components. The layout benefit can also reduce cable stress by directing the run immediately along the desired path instead of forcing a sharp bend.

Is the PE3C4145-24 suitable for plenum and high-temperature RF installations?

The PE3C4145-24 is suited for plenum RF installations that also require broad temperature capability and low PIM performance. It uses an FEP jacket and operates from -55°C to 200°C, with storage rated from -55°C to 200°C. Engineers specify this combination for indoor wireless infrastructure and equipment spaces where cable materials and thermal limits matter. Its corrugated SPP-250-LLPL construction also supports installations that need a robust N interface cable for long-term RF system integration.