Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male to N Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6202-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$132.99
25-49$126.34
50-99$119.69
100-249$114.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 587
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum N Male to N Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6202-36 is a low PIM N male to N male RF cable designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports antenna jumper links and RF interconnect paths where low passive intermodulation helps maintain signal quality in cellular infrastructure. Brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectric, and an FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-250-NM-LP type N cable connection on one end and TC-250-NM-LP type N cable connection on the other. Our low PIM TC-250-NM-LP N type to TC-250-NM-LP type N cable assemblies have a male gender on end 1 and male on end 2. This TC-250-NM-LP type N to TC-250-NM-LP type N cable is a male to male coax assembly, PE3C6202-36, can also be known as a low PIM TC-250-NM-LP N type plug to TC-250-NM-LP N type plug cable assembly and will be shipped same-day as it is purchased.

TC-250-NM-LP type N plug to TC-250-NM-LP type N plug cable assembly PE3C6202-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-NM-LP N cable assembly is manufactured with TC-250-NM-LP type N to TC-250-NM-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-NM-LP N type male to TC-250-NM-LP type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM TC-250-NM-LP type N plug to TC-250-NM-LP N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-NM-LP type N to TC-250-NM-LP type N cable assembly for quick shipment worldwide. Variations of TC-250-NM-LP type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N male to N male low PIM cable 36 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6202-36 RF cable assembly?

The PE3C6202-36 is a low PIM N male to N male RF cable assembly built with SPP-250-LLPL corrugated coax. It supports DC to 5.8 GHz operation, uses 50 Ohm impedance, and includes straight N male connectors on both ends. Cellular infrastructure engineers use this cable for antenna jumper links where passive intermodulation must be controlled. Its brass connectors, silver-plated phosphor bronze contacts, PTFE dielectric, and FEP jacket support reliable service from -55°C to 200°C.

When would I use a low PIM N male to N male cable?

A low PIM N male to N male cable like PE3C6202-36 is used when antenna systems need cleaner signal paths. It combines a low PIM design, 50 Ohm impedance, and DC to 5.8 GHz coverage for RF links in telecom systems. Base station and DAS installations use this type of assembly where passive intermodulation can affect uplink sensitivity and network quality. The in-series N male configuration also simplifies connections between standard N ports in equipment rooms and antenna feed assemblies.

Is the PE3C6202-36 suitable for plenum telecom installations?

The PE3C6202-36 is intended for plenum applications because it uses an FEP jacket in a corrugated cable assembly. It also provides straight N male connectors, 50 Ohm impedance, and low PIM performance for telecom and RF interconnect requirements. Installers use assemblies like this in equipment areas and routed cable paths where plenum-rated materials are often specified. Its operating temperature range of -55°C to 200°C adds flexibility for demanding indoor network and infrastructure environments.

Why choose an N male to N male corrugated cable for antenna jumper links?

An N male to N male corrugated cable like PE3C6202-36 is chosen for direct RF connections between standard N interface points. It uses SPP-250-LLPL coax, supports DC to 5.8 GHz, and maintains 50 Ohm impedance for system compatibility. Antenna jumper links benefit from the straight connector layout when connecting radios, combiners, and antenna line components. The low PIM design is especially useful in cellular infrastructure where unwanted intermodulation products can reduce overall link quality.