Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male to N Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6205-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$121.99
25-49$115.89
50-99$109.79
100-249$104.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 386
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum N Male to N Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6205-36 is an N male to N male right angle low PIM cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF jumper links and antenna feed connections where low passive intermodulation helps maintain cleaner signal paths in integrated systems. Brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectric, and FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-250-NM-LP N type cable connection on one end and right angle TC-SPP250-NM-RA-LP type N cable connection on the other. Our low PIM TC-250-NM-LP type N to right angle TC-SPP250-NM-RA-LP N type cable assemblies have a male gender on end 1 and male on end 2. This TC-250-NM-LP type N to TC-SPP250-NM-RA-LP type N cable is a male to male coax assembly, PE3C6205-36, can also be known as a low PIM TC-250-NM-LP N type plug to right angle TC-SPP250-NM-RA-LP type N plug cable assembly and will be shipped same-day as it is purchased.

TC-250-NM-LP type N plug to TC-SPP250-NM-RA-LP N type plug cable assembly PE3C6205-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-NM-LP N cable assembly is manufactured with TC-250-NM-LP type N to right angle TC-SPP250-NM-RA-LP N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-NM-LP type N male to TC-SPP250-NM-RA-LP type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6205-36 can also be used in the other direction and will be right angle TC-SPP250-NM-RA-LP type N male to TC-250-NM-LP N type male cable assembly if the opposite connectivity is required.

Low PIM TC-250-NM-LP type N plug to TC-SPP250-NM-RA-LP N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-NM-LP type N to TC-SPP250-NM-RA-LP type N cable assembly for quick shipment worldwide. Variations of TC-250-NM-LP N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N male to N male right angle low PIM cable 36 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6205-36 RF cable assembly used for?

The PE3C6205-36 is an N male to N male right angle low PIM cable assembly used for RF jumper links and antenna feed connections. It uses SPP-250-LLPL corrugated coax, supports 50 Ohm operation, and covers DC to 5.8 GHz with a 1.4:1 maximum VSWR. Engineers use it in cellular infrastructure, distributed antenna systems, and integrated RF equipment where low passive intermodulation is important. Its straight-to-right-angle connector layout also helps simplify routing in cabinets, ceiling spaces, and other installations with limited clearance.

Why would engineers choose a low PIM N cable assembly like PE3C6205-36?

Engineers choose the PE3C6205-36 when RF systems need lower passive intermodulation from cable interconnects in high-performance signal paths. This assembly combines N male connectors, a low PIM design, and SPP-250-LLPL corrugated coax for stable 50 Ohm connectivity. Cellular infrastructure and antenna distribution systems often require this type of cable to help reduce unwanted signal products. The right angle end also supports neater installation where equipment spacing or panel depth makes a straight connector less practical.

Where is a right angle N male connector helpful in RF installations?

A right angle N male connector is helpful when the cable must turn quickly near a panel, enclosure wall, or antenna interface. In the PE3C6205-36, one straight N male end and one right angle N male end support easier routing in tighter spaces. Installers often use this layout in racks, plenum spaces, and equipment cabinets where bend management matters. That geometry can reduce clearance problems while preserving the required N interface and 50 Ohm cable path for the connected system.

Is the PE3C6205-36 suitable for plenum and indoor infrastructure environments?

The PE3C6205-36 is built with an FEP jacket and is described as a plenum cable assembly for indoor RF infrastructure use. It also operates from -55°C to 200°C, which supports demanding temperature conditions across installed communications environments. Engineers may use it in building DAS layouts, ceiling routes, and other spaces where plenum-rated materials are commonly specified. Its low PIM design and N male interfaces make it especially relevant for indoor antenna and signal distribution networks using standard N connections.