PE517876 Type N male right angle coaxial precision connector has an interface type of Type N male, which is compatible with PE-P142LL cables, and has an impedance of 50 Ohms. Pasternack’s Type N male connector uses clamp/solder as an attachment method. Our male Type N right angle coaxial connector provides a maximum frequency of 18 GHz. This Type N male precision RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack right angle Type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack’s Type N coaxial connector has a passivated stainless steel body. Our PE517876 Type Nright angle connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack precision RF connector has a maximum inner and outer conductor resistance of 1.5 mOhms and 1 mOhm, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from passivated stainless steel material has a contact life of 500 cycles or more. The PE517876 Type Nprecision connector operates at a temperature range of -65 to 165 deg C. Our threaded male Type N coaxial RF connector has a maximum insertion loss of 0.212 dB. This right angle Type N connector has a gold over nickel over copper inner contact plating. The Pasternack precision Type Nmale connector has a maximum operating voltage of 1,000 Vrms and a dielectric withstanding voltage of 2,500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right angle Type N male connector has a length of 1.629 inches, a width of 0.748 inches, and a weight of 0.173 lbs. This precision threaded Type N male coaxial connector features a copper-tin-zinc alloy plated brass coupling nut.
This Pasternack precision right angle male Type N connector will ship the same business day as purchased. Our Type Nright angle male coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.