Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402

Product ID: PE51288

Pricing

QuantityPrice
1-24$39.19
25-49$37.23
50-99$35.27
100-249$33.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 134
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Attachment MethodClamp/Solder
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1PE-SR402AL
Interface Type 2PE-SR402FL
Interface Type 3PE-SR402FLJ
Interface Type 4PE-SR402TN
Interface Type 5RG402

Description