Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to QMA Female Bulkhead Cable Using RG58 Coax with HeatShrink, LF Solder

Product ID: PE3W10275LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for LMR-195, PE-C195QMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, RG141, .268 inch D HoleData Icon
TC-195-NMH-XRG58C/UPE44509KitBOM Datasheet

N Male to QMA Female Bulkhead Cable Using RG58 Coax with HeatShrink, LF Solder

PE3W10275LF/HS is a N male to QMA female bulkhead cable using RG58 coax. This Pasternack N male to QMA female bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QMA for connector 2.

Our male N to female QMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10275LF/HS N male to QMA female bulkhead cable assembly is constructed with RG58 coax.