To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male Right Angle to QN Female Bulkhead Cable Using RG223 Coax with HeatShrink

Product ID: PE3W07030/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4484RG223/UPE44605KitBOM Datasheet

N Male Right Angle to QN Female Bulkhead Cable Using RG223 Coax with HeatShrink

PE3W07030/HS is a N male right angle to QN female bulkhead cable using RG223 coax. This Pasternack N male right angle to QN female bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QN for connector 2. N right angle to QN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to female QN bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07030/HS N male right angle to QN female bulkhead cable assembly is constructed with RG223 coax.