Low PIM N Male to QN Female Adapter, IP68 0.3 bar (interface only)

Product ID: PE9789
Product discontinued.
Replaced with PE91485.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None

Description

Low PIM N Male to QN Female Adapter, IP68 0.3 bar (interface only)

Type N adapter PE9789 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to QN adapter is a between series coaxial adapter design. This 50 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 11 GHz.

Type N male to QN female adapter is one of the many RF components that ship same day as they are ordered. PE9789 male type N to female QN adapter has a straight body. This Pasternack straight type N coax adapter is a in-line RF adapter.

Our male type N to female QN adapter PE9789 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This N type to QN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.