Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to QN Male Right Angle Cable Using LMR-195 Coax

Product ID: PE3W04688
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-NMH-XLMR-195PE44601KitBOM Datasheet

N Male to QN Male Right Angle Cable Using LMR-195 Coax

PE3W04688 is a N male to QN male right angle cable using LMR-195 coax. This Pasternack N male to QN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QN for connector 2. N to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04688 N male to QN male right angle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.