Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to QN Male Cable 72 Inch Length Using PE-C195 Coax

Product ID: PE38453-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$92.59
25-49$87.96
50-99$83.33
100-249$79.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male to QN Male Cable 72 Inch Length Using PE-C195 Coax

The PE38453-72 is a N male to QN male cable designed with PE-C195 coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It connects N and QN interfaces in RF and electronic system integration where a flexible between-series cable assembly is required. Brass connector bodies with nickel and tri-metal plating pair with gold-plated contacts and Teflon or PTFE dielectrics for dependable signal transfer.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and QN cable connection on the other. Our low loss N type to QN cable assemblies have a male gender on end 1 and male on end 2. This type N to QN cable is a male to male coax assembly, PE38453-72, can also be known as a low loss N type plug to QN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to QN plug cable assembly PE38453-72 is built with PE-C195 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency type N male to QN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38453-72 can also be used in the other direction and will be QN male to N type male cable assembly if the opposite connectivity is required.

Low loss type N plug to QN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to QN cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to QN male cable 72 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE38453-72 RF cable assembly?

The PE38453-72 is a between-series RF cable assembly that connects an N male interface to a QN male interface. It uses PE-C195 low loss flexible coax, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Engineers use this cable when equipment or subsystems have different connector families on each end of an RF path. Its straight connector design also helps simplify direct interconnects in benches, enclosures, and general electronics integration.

When would I use an N male to QN male cable?

An N male to QN male cable like PE38453-72 is used when one RF device has an N port and another has a QN port. This assembly provides a direct 50 Ohm connection using PE-C195 flexible coax for DC to 5.8 GHz signal routing. It is useful in lab setups, communications equipment, and system integration projects that mix connector interfaces. Using a finished cable assembly can also reduce extra adapter points and make routing cleaner inside equipment layouts.

Is the PE38453-72 suitable for flexible RF routing?

Yes, the PE38453-72 is built with PE-C195 flexible coax, so it is suited for installations that need bendable cable routing. The assembly combines straight N male and QN male connectors with low loss construction and a 50 Ohm impedance path. This makes it useful for rack wiring, bench interconnects, and electronics systems where cable movement or constrained routing is common. Engineers often choose flexible assemblies to simplify installation while keeping the required connector interfaces already terminated.

Why choose a between-series cable instead of using an adapter?

A between-series cable like PE38453-72 combines interface conversion and cable routing in one assembly instead of adding a separate adapter. It joins N male and QN male ends with PE-C195 low loss coax and supports DC to 5.8 GHz operation at 50 Ohm. This approach can help reduce connection stack-up in RF systems where space, routing, or mechanical access is limited. It is especially practical for integration work that needs connector conversion and flexible reach between two devices.