Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to QN Male Right Angle Cable Using RG223 Coax with HeatShrink, LF Solder

Product ID: PE39037LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400QN Male Right Angle Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400, IP68Data Icon
PE4484RG223/UPE44600KitBOM Datasheet

N Male Right Angle to QN Male Right Angle Cable Using RG223 Coax with HeatShrink, LF Solder

PE39037LF/HS is a N male right angle to QN male right angle cable using RG223 coax. This Pasternack N male right angle to QN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QN for connector 2. N right angle to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39037LF/HS N male right angle to QN male right angle cable assembly is constructed with RG223 coax.