Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to QN Male Cable 48 Inch Length Using RG58 Coax

Product ID: PE38452-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$80.29
25-49$76.28
50-99$72.26
100-249$69.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to QN Male Cable 48 Inch Length Using RG58 Coax

The PE38452-48 is a N male to QN male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 5 GHz operation. It connects N and QN interfaces in RF and electronic system integration where flexible coax routing is required between standard straight connectors. Brass connector bodies with silver-plated brass contacts and RG58C/U coax support reliable electrical performance in flexible 50 Ohm cable runs.

Pasternack RF coax cable assembly is built with N type cable connection on one end and QN cable connection on the other. Our type N to QN cable assemblies have a male gender on end 1 and male on end 2. This type N to QN cable is a male to male coax assembly, PE38452-48, can also be known as a type N plug to QN plug cable assembly and will be shipped same-day as it is purchased.

N type plug to QN plug cable assembly PE38452-48 is built with RG58 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to QN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5 GHz maximum frequency type N male to QN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38452-48 can also be used in the other direction and will be QN male to type N male cable assembly if the opposite connectivity is required.

Type N plug to QN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to QN male cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE38452-48 RF cable assembly used for?

The PE38452-48 is a between-series RF cable assembly used to connect an N interface to a QN interface. It features N male and QN male connectors, RG58C/U flexible coax, 50 Ohm impedance, and DC to 5 GHz operation. Engineers use it in RF and electronic system integration when unlike connector families must be linked in one signal path. Its flexible construction helps with cable routing in benches, prototypes, and installed assemblies where straight connectors are preferred.

When would I use an N male to QN male cable instead of an adapter?

An N male to QN male cable like the PE38452-48 is used when equipment needs both interface conversion and physical separation. It combines between-series connectivity with RG58C/U flexible coax, 50 Ohm impedance, and straight connector terminations for routed installations. Test benches and integrated electronics often require distance between ports that a rigid adapter cannot provide. This approach also helps manage cable paths inside enclosures or across rack-mounted RF assemblies.

Is the PE38452-48 suitable for general RF integration work?

The PE38452-48 is suitable for general RF integration work that requires 50 Ohm cable assemblies and operation through 5 GHz. It uses RG58C/U coax with brass connector bodies, silver-plated brass contacts, and standard-polarity N male and QN male ends. Engineers apply it in lab prototypes, electronics assemblies, and bench setups where between-series links are necessary. Its flexible cable format supports practical routing while preserving the connector pairing needed by installed equipment.

What makes the PE38452-48 useful for lab and prototype environments?

The PE38452-48 is useful in lab and prototype environments because it connects two different RF connector series in one assembly. It provides straight N male and QN male terminations, flexible RG58C/U coax, and 50 Ohm performance across DC to 5 GHz. Development teams use it during equipment evaluation when interface changes occur between instruments, modules, and subsystem builds. Its cable form is easier to position than rigid interconnect hardware during repeated setup changes and troubleshooting.