Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male Right Angle to Type N Male Cable Assemblies

Pasternack Enterprises type N male right angle to type N male cable assembly product line is made up of 240 custom and standard products using Flexible or Formable coaxial cable. Type N male right angle to type N male assemblies are manufactured from 25 different coax cable part numbers and 11 different type N connectors. Our type N male right angle to type N male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N male right angle to type N male cable assemblies are available with 36 different connector and cable combinations. Customers can choose the type N male right angle to type N male cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 ships type N male right angle to type N male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant