Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to TNC Male Right Angle Cable Using LMR-200-FR Coax , LF Solder

Product ID: PE3W13477LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200-FR
RF Cable TypeLMR-200-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Crimp/Solder Attachment for PE-C200, LMR-200Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE JacketTNC Male Right Angle Connector Crimp/Solder Attachment for PE-C200, LMR-200Data Icon
PE44844LMR-200-FRPE44846KitBOM Datasheet

N Male Right Angle to TNC Male Right Angle Cable Using LMR-200-FR Coax, LF Solder

PE3W13477LF is a N male right angle to TNC male right angle cable using LMR-200-FR coax. This Pasternack N male right angle to TNC male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2. N right angle to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13477LF N male right angle to TNC male right angle cable assembly is constructed with LMR-200-FR coax.

* LMR™ is a trademark of Times Microwave Systems.