N Male Right Angle to TNC Male Right Angle Low Loss Cable Using LMR-400 Coax with HeatShrink and 90 Deg. Clock in 50CM
Product ID:
PE3W03732/SP1-50CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $163.99 |
| 25-49 | $155.79 |
| 50-99 | $147.59 |
| 100-249 | $141.03 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 126

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | N |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | TNC |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | LMR-400 |
| RF Cable Type | LMR-400 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 19.685 inches |
Description
N Male Right Angle to TNC Male Right Angle Low Loss Cable Using LMR-400 Coax with HeatShrink and 90 Deg. Clock in 50CM
Radio frequency assembly N male right angle to TNC male right angle low loss cable using LMR-400 coax with heatshrink and 90 deg. clock in 50CM from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The N male right angle to TNC male right angle low loss cable using LMR-400 coax with heatshrink and 90 deg. clock in 50CM, N type cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom N type to TNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle type N cable connection on one end and right angle TNC cable connection on the other. Our right angle type N to right angle TNC cable assemblies have a male gender on end 1 and male on end 2. This type N to TNC cable is a male to male coax assembly, PE3W03732/SP1-50CM, can also be known as a right angle type N plug to right angle TNC plug cable assembly and will be shipped same-day as it is purchased.
N type plug to TNC plug cable assembly PE3W03732/SP1-50CM is built with LMR-400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with right angle N type to right angle TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency type N right angle male to TNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03732/SP1-50CM can also be used in the other direction and will be right angle TNC male to right angle type N male cable assembly if the opposite connectivity is required.
N type right angle plug to TNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to TNC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to TNC male right angle low loss cable using LMR-400 coax with heatshrink and 90 deg. clock in 50CM.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table