Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male Right Angle to UHF Male Cable Assemblies

Pasternack Enterprises type N male right angle to UHF male cable assembly product portfolio contains 6 standard and custom designs using Flexible coax cable. Type N male right angle to UHF male assemblies are assembled from 1 unique cable part number and 1 unique type N connector. Our type N male right angle to UHF male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N male right angle to UHF male cable assemblies are available with 1 different connector and cable combination. You can choose the type N male right angle to UHF male cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.

The Pasternack facility certified to ISO 9001:2015 builds and ships type N male right angle to UHF male cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).