Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Reverse Polarity SMA Female Cable Using LMR-240 Coax

Product ID: PE3C4630

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm

Description

N Male to Reverse Polarity SMA Female Cable Using LMR-240 Coax

PE3C4630 is a type N male to reverse polarity SMA female cable using LMR-240 coax. This Pasternack type N male to reverse polarity SMA female cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm SMA for connector 2.

Our male type N to reverse polarity female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4630 type N male to SMA reverse polarity female cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.