Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to SMA Female Cable Using LMR-240-UF Coax with HeatShrink

Product ID: PE3C3941/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50

Description

N Male Right Angle to SMA Female Cable Using LMR-240-UF Coax with HeatShrink

PE3C3941/HS is a type N male right angle to SMA female cable using LMR-240-UF coax. This Pasternack type N male right angle to SMA female cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm SMA for connector 2. N type right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N right angle to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3941/HS type N male right angle to SMA female cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.