N Male Right Angle to SMA Male Cable Using LMR-400 Coax
Product ID:
PE3C4224
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | SMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | LMR-400 |
| RF Cable Type | LMR-400 |
| RF Cable Impedance | 50 |
Description
N Male Right Angle to SMA Male Cable Using LMR-400 Coax
PE3C4224 is a type N male right angle to SMA male cable using LMR-400 coax. This Pasternack N type male right angle to SMA male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SMA for connector 2. type N right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male type N right angle to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4224 N type male right angle to SMA male cable assembly is constructed with LMR-400 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table