Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to SMA Male Right Angle Cable Using PE-P142LL Coax

Product ID: PE3C4681

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm

Description

N Male to SMA Male Right Angle Cable Using PE-P142LL Coax

PE3C4681 is a type N male to SMA male right angle cable using PE-P142LL coax. This Pasternack type N male to SMA male right angle cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm SMA for connector 2. type N to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4681 N type male to SMA male right angle cable assembly is constructed with PE-P142LL coax and the maximum VSWR is 1.35:1.