Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to SMA Male Low Loss Test Cable 60 Inch Length Using PE-P300LL Coax, RoHS

Product ID: PE332-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$647.99
25-49$615.59
50-99$583.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 248
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to SMA Male Low Loss Test Cable 60 Inch Length Using PE-P300LL Coax, RoHS

The PE332-60 is a low loss test cable designed for N male to SMA male RF connections, offering 50 Ohm impedance and DC to 18 GHz operation. It links bench instruments, components, and integrated RF assemblies where between-series connections are required in compact test setups. Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PE-P300LL coax support reliable performance with 1.35:1 maximum VSWR.

Pasternack RF coax low loss test cable assembly is built with type N cable connection on one end and SMA cable connection on the other. Our low loss test N type to SMA cable assemblies have a male gender on end 1 and male on end 2. This type N to SMA cable is a male to male coax assembly, PE332-60, can also be known as a low loss test type N plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

N type plug to SMA plug cable assembly PE332-60 is built with PE-P300LL which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 18 GHz maximum frequency type N male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE332-60 can also be used in the other direction and will be SMA male to N type male cable assembly if the opposite connectivity is required.

Low loss test type N plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to SMA cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to SMA male low loss test cable 60 inch length using PE-P300LL coax, RoHS.

Frequently Asked Questions

What is the PE332-60 RF test cable used for?

The PE332-60 is a low loss RF test cable used to connect N and SMA interfaces in 50 Ohm systems. It uses PE-P300LL coax, supports DC to 18 GHz operation, and has a maximum VSWR of 1.35:1. Engineers use it in bench testing, prototype evaluation, and system integration where between-series connectivity is required. Its flexible construction also helps when cable routing must fit crowded lab setups or temporary instrument connections.

When would I use an N male to SMA male cable assembly?

An N male to SMA male cable assembly like the PE332-60 is used when equipment ports have different connector series. The cable provides straight N male and straight SMA male interfaces, 50 Ohm impedance, and flexible PE-P300LL coax. Engineers commonly use this setup between test instruments, RF components, and subsystem assemblies during validation or troubleshooting. It is especially useful when a direct between-series cable avoids adding separate adapters into the signal path.

Is the PE332-60 suitable for lab and bench test environments?

The PE332-60 is suitable for lab and bench test environments that require a flexible low loss cable assembly. It combines passivated stainless steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric materials for stable RF interconnection. These material choices support repeated handling and reconnection during development, measurement, and troubleshooting workflows. Its DC to 18 GHz range also covers many common bench applications across general RF and electronics programs.

Why choose a low loss test cable like the PE332-60?

A low loss test cable like the PE332-60 helps preserve signal performance across measurement and interconnect paths. This assembly uses PE-P300LL coax, maintains 50 Ohm impedance, and is rated from DC to 18 GHz. Engineers choose it when added cable loss can affect readings, calibration confidence, or subsystem verification results. It is also practical for flexible routing in benches and racks where rigid interconnects would be harder to position.