In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male to SMA Male with Reduced Diameter SMA Body Low Loss Test Cable Using PE-P300LL Coax, RoHS

Product ID: PE337

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50

Description

N Male to SMA Male with Reduced Diameter SMA Body Low Loss Test Cable Using PE-P300LL Coax, RoHS

PE337 is a type N male to SMA male cable using PE-P300LL coax. This Pasternack N type male to SMA male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SMA for connector 2.

Our male type N to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE337 N type male to SMA male cable assembly is constructed with PE-P300LL coax and the maximum VSWR is 1.35:1.