Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male Right Angle to SMA Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6211-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$128.99
25-49$122.54
50-99$116.09
100-249$110.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 160
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with PE3C7252-36.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum N Male Right Angle to SMA Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6211-36 is a low PIM N male right angle to SMA male right angle cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports plenum RF runs and antenna feed connections where low passive intermodulation helps protect signal quality in deployed wireless systems. Brass connector bodies, silver-plated phosphor bronze contacts, PTFE dielectric, and an FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-NM-RA-LP N type cable connection on one end and right angle TC-SPP250-SM-RA-LP SMA cable connection on the other. Our low PIM right angle TC-SPP250-NM-RA-LP type N to right angle TC-SPP250-SM-RA-LP SMA cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-NM-RA-LP N type to TC-SPP250-SM-RA-LP SMA cable is a male to male coax assembly, PE3C6211-36, can also be known as a low PIM right angle TC-SPP250-NM-RA-LP type N plug to right angle TC-SPP250-SM-RA-LP SMA plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-NM-RA-LP type N plug to TC-SPP250-SM-RA-LP SMA plug cable assembly PE3C6211-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-NM-RA-LP N cable assembly is manufactured with right angle TC-SPP250-NM-RA-LP N type to right angle TC-SPP250-SM-RA-LP SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-NM-RA-LP type N right angle male to TC-SPP250-SM-RA-LP SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6211-36 can also be used in the other direction and will be right angle TC-SPP250-SM-RA-LP SMA male to right angle TC-SPP250-NM-RA-LP type N male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-NM-RA-LP N type right angle plug to TC-SPP250-SM-RA-LP SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-NM-RA-LP type N to TC-SPP250-SM-RA-LP SMA cable assembly for quick shipment worldwide. Variations of TC-SPP250-NM-RA-LP type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N male right angle to SMA male right angle low PIM cable 36 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6211-36 RF cable assembly used for?

The PE3C6211-36 is a low PIM RF cable assembly used to connect N and SMA interfaces in 50 Ohm wireless systems. It features right-angle male connectors on both ends, SPP-250-LLPL corrugated coax, and DC to 5.8 GHz operation. Engineers use it in plenum installations, antenna feeds, and cellular infrastructure where cable routing space is limited. Its low passive intermodulation design helps support cleaner signal paths in multi-carrier environments and other RF systems sensitive to unwanted nonlinear products.

Why would engineers choose a low PIM cable assembly like PE3C6211-36?

Engineers choose the PE3C6211-36 when RF systems need a cable assembly that helps limit passive intermodulation in demanding signal paths. This assembly combines a low PIM design, 50 Ohm impedance, and silver-plated phosphor bronze contacts with right-angle terminations. Cellular infrastructure and distributed antenna systems often require this approach because unwanted intermodulation can affect received and transmitted performance. The configuration also helps when installations need compact routing between N-connected equipment and SMA-connected components in plenum or equipment-room environments.

When is a right-angle N male to right-angle SMA male cable the best choice?

The PE3C6211-36 is the best choice when both connection points need low-profile cable exits to fit constrained RF layouts. It uses right-angle N male and right-angle SMA male connectors, which reduce clearance demands at the equipment interface. Engineers apply this style behind panels, inside enclosures, and near antenna hardware where straight connectors can create routing issues. The between-series design also solves interface mismatches when one device uses an N port and the other uses an SMA port.

Is the PE3C6211-36 suitable for plenum and high-temperature RF environments?

The PE3C6211-36 is suitable for plenum-oriented RF installations because it uses an FEP jacket and SPP-250-LLPL corrugated coax construction. It is rated for operating temperatures from -55°C to 200°C, supporting demanding thermal conditions in installed systems. Engineers can use it in indoor infrastructure, equipment rooms, and routed cable paths where stable materials matter for long-term reliability. Its PTFE dielectric and brass connector bodies also support durable performance in RF assemblies that face repeated temperature variation.