Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Push-On SMB Male Cable Using RG405 Coax

Product ID: PE3C2978

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMB
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50

Description

N Male to Push-On SMB Male Cable Using RG405 Coax

PE3C2978 is a type N male to SMB male cable using RG405 coax. This Pasternack type N male to SMB male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm SMB for connector 2.

Our male type N to male SMB cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2978 type N male to SMB male cable assembly is constructed with RG405 coax.