Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to SMB Plug Cable Using RG174 Coax

Product ID: PE3C3619

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

N Male to SMB Plug Cable Using RG174 Coax

PE3C3619 is a N type male to SMB plug cable using RG174 coax. This Pasternack type N male to SMB plug cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SMB for connector 2.

Our male N type to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3619 type N male to SMB plug cable assembly is constructed with RG174 coax.