Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE34016LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm N Male Connector Crimp/Solder Attachment for RG179, RG18775 Ohm SMB Plug Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE4656RG179B/UPE4248KitBOM Datasheet

75 Ohm N Male to 75 Ohm SMB Plug Cable Using 75 Ohm RG179 Coax, LF Solder

PE34016LF is a N male to SMB plug cable using RG179 coax. This Pasternack N male to SMB plug cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm SMB for connector 2.

Our male N to plug SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE34016LF N male to SMB plug cable assembly is constructed with RG179 coax.