Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm SMB Plug Right Angle Cable Using 75 Ohm RG187 Coax

Product ID: PE3C3172

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75

Description

75 Ohm N Male to 75 Ohm SMB Plug Right Angle Cable Using 75 Ohm RG187 Coax

PE3C3172 is a type N male to SMB plug right angle cable using RG187 coax. This Pasternack N type male to SMB plug right angle cable assembly uses a 75 Ohm type N for connector 1 and a 75 Ohm SMB for connector 2. type N to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N to plug SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3172 N type male to SMB plug right angle cable assembly is constructed with RG187 coax.