Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to SMB Plug Cable Using RG400 Coax

Product ID: PE3W07003

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400SMB Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE4484RG400/UPE4593KitBOM Datasheet

N Male Right Angle to SMB Plug Cable Using RG400 Coax

PE3W07003 is a N male right angle to SMB plug cable using RG400 coax. This Pasternack N male right angle to SMB plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMB for connector 2. N right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07003 N male right angle to SMB plug cable assembly is constructed with RG400 coax.