In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male to SMC Plug Cable Using RG58 Coax, LF Solder

Product ID: PE35094LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4329RG58C/UPE4558KitBOM Datasheet

N Male to SMC Plug Cable Using RG58 Coax, LF Solder

PE35094LF is a N male to SMC plug cable using RG58 coax. This Pasternack N male to SMC plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMC for connector 2.

Our male N to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35094LF N male to SMC plug cable assembly is constructed with RG58 coax.