N Male Low PIM Connector Solder Attachment for SPF-500, SPO-500, SPP-500-LLPL
Product ID:
TC-500-NM-LP
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 242

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | SPO-500 |
| Interface Type 2 | SPP-500-LLPL |
| Interface Type 3 | SPF-500 |
Description
N Male Low PIM Connector Solder Attachment for SPF-500, SPO-500, SPP-500-LLPL
TC-500-NM-LP type N male coaxial connector has an interface type of SPO-500, SPP-500-LLPL, SPF-500 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact solder/solder as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack N type male coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack N type coaxial connector has a brass body with tri-metal plating. Our TC-500-NM-LP N type connector uses brass contact. This type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table